Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD315C4 is a GaAs MMIC driver amplifier housed in a leadless surface mount package. The CMD315C4 is ideally suited for complex communications systems where small size and high linearity are needed. The device delivers 19.5 dB of gain with a corresponding output 1 dB compression point of 21 dBm and an output IP3 of 33 dBm at 8 GHz. The CMD315C4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • High output power
  • High linearity
  • Single Positive bias
  • Low current consumption
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD315C4
    Type:
    Amplifiers
    Frequency Min:
    4 GHz
    Frequency Max:
    10 GHz
    P1dB:
    21 dBm
    Psat:
    22.5 dBm
    Gain:
    19.5 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    143 mA
    Noise Figure:
    5.5 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    10 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD315C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD315C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    93
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $85.10
    25 - 99
    $57.71
    100 - 249
    $45.65
    250 - 499
    $43.10
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices