Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD314 is a wideband GaAs MMIC driver amplifier ideally suited for military, space, and communications systems that require small size and high power over a wide bandwidth. At 6 GHz, the amplifier delivers greater than 18 dB of gain with a corresponding output 1 dB compression point of +30 dBm and a noise figure of 4 dB. The CMD314 is a 50 ohm matched design and offers full passivation for increased reliability and moisture protection.
Features
  • Wideband performance
  • High linearity
  • High output power
  • Low noise figure
  • HMC637 replacement
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Part Number:
    CMD314
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    10 GHz
    P1dB:
    30 dBm
    Psat:
    31 dBm
    Gain:
    18 dB
    IP3:
    34 dBm
    Supply Voltage \ Vd Min:
    12 V
    Quiescent Current \ Id:
    450 mA
    Noise Figure:
    4 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    30 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD314 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD314 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices