Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD309 is a broadband MMIC low noise amplifier ideally suited for microwave radios and C and X-band applications where high gain, low noise figure and low power consumption are needed. At 8 GHz the device delivers greater than 29 dB of gain with a corresponding output 1 dB compression point of +13 dBm and a noise figure of 1.3 dB. The CMD309 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD309 offers full passivation for increased reliability and moisture protection.
Features
  • Low noise figure
  • High gain broadband performance
  • Low current consumption
  • Single Positive bias
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD309
    Type:
    MMIC Amplifiers
    Frequency Min:
    5 GHz
    Frequency Max:
    12 GHz
    P1dB:
    13 dBm
    Psat:
    16 dBm
    Gain:
    29.5 dB
    IP3:
    24 dBm
    Supply Voltage \ Vd Min:
    4 V
    Quiescent Current \ Id:
    45 mA
    Noise Figure:
    1.3 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    11 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD309 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD309 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices