Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD308P4 is a broadband MMIC low noise amplifier housed in a leadless 4x4 mm plastic surface mount QFN package. The CMD308P4 is ideally suited for microwave radios and S and C-band applications where high gain, low noise figure and low power consumption are needed. The broadband device delivers 31 dB of gain with a corresponding output 1dB compression point of +12 dBm and a noise figure of 1.6 dB. The CMD308P4 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port matching.
Features
  • Low noise figure
  • High gain broadband performance
  • Low current consumption
  • Single Positive bias
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • S Band Radar
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD308P4
    Type:
    Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    6 GHz
    P1dB:
    12 dBm
    Psat:
    15 dBm
    Gain:
    31 dB
    IP3:
    22.5 dBm
    Supply Voltage \ Vd Min:
    4 V
    Quiescent Current \ Id:
    45 mA
    Noise Figure:
    1.6 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    18 dB
    Return Loss Output:
    14 dB
    No Content Available

    Technical Inquiry Request for CMD308P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD308P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    277
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $76.26
    25 - 99
    $51.71
    100 - 249
    $40.91
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices