| 
                                                     
                                                        Part Number:
                                                     
                                                    
                                                        CMD308
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Type:
                                                     
                                                    
                                                        Die Amplifiers
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Frequency Min:
                                                     
                                                    
                                                        2 GHz
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Frequency Max:
                                                     
                                                    
                                                        6 GHz
                                                     
                                                 | 
                                            
| 
                                                     
                                                        P1dB:
                                                     
                                                    
                                                        12 dBm
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Psat:
                                                     
                                                    
                                                        15.5 dBm
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Gain:
                                                     
                                                    
                                                        32 dB
                                                     
                                                 | 
                                            
| 
                                                     
                                                        IP3:
                                                     
                                                    
                                                        23 dBm
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Supply Voltage \ Vd Min:
                                                     
                                                    
                                                        4 V
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Quiescent Current \ Id:
                                                     
                                                    
                                                        45 mA
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Noise Figure:
                                                     
                                                    
                                                        1.5 dB
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Package:
                                                     
                                                    
                                                        DIE
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Return Loss Input:
                                                     
                                                    
                                                        14 dB
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Return Loss Output:
                                                     
                                                    
                                                        10 dB
                                                     
                                                 | 
                                            
| Description | Units Per Format | Available | 
| Description | Units Per Format | Available |