Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD307P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD307P3 is ideally suited for EW and communication systems where small size and low power consumption are needed. The device operates from 8 to 16 GHz and delivers greater than 17 dB of gain with a corresponding output 1 dB compression point of +12 dBm and noise figure of 2 dB. The CMD307P3 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port matching.
Features
  • Low noise figure
  • Low current consumption
  • Single positive supply voltage
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD307P3
    Type:
    Amplifiers
    Frequency Min:
    8 GHz
    Frequency Max:
    16 GHz
    P1dB:
    12 dBm
    Psat:
    14 dBm
    Gain:
    17 dB
    IP3:
    25 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    55 mA
    Noise Figure:
    2 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    11 dB
    Return Loss Output:
    16 dB
    No Content Available

    Technical Inquiry Request for CMD307P3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD307P3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $82.28
    25 - 99
    $55.79
    100 - 249
    $44.14
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices