Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD307 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. At 12 GHz the device delivers greater than 19 dB of gain with a corresponding output 1 dB compression point of +11 dBm and noise figure of 1.8 dB. The CMD307 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD307 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Low noise performance
  • Low current consumption
  • Single positive supply voltage
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD307
    Type:
    Die Amplifiers
    Frequency Min:
    8 GHz
    Frequency Max:
    16 GHz
    P1dB:
    12 dBm
    Psat:
    14 dBm
    Gain:
    19.5 dB
    IP3:
    25 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    51 mA
    Noise Figure:
    1.8 dB
    Package:
    DIE
    Return Loss Input:
    12 dB
    Return Loss Output:
    16 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD307 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD307 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    48
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $82.26
    25 - 99
    $55.78
    100 - 249
    $44.13
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices