|
Part Number:
CMD305P3
|
|
Type:
Amplifiers
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
14 GHz
|
|
P1dB:
19 dBm
|
|
Psat:
20.5 dBm
|
|
Gain:
18 dB
|
|
IP3:
31.5 dBm
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
100 mA
|
|
Noise Figure:
5 dB
|
|
Package:
QFN 3x3mm
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
8 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |