Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD303 is a sub-harmonically pumped mixer die with an integrated LO amplifier which can be used as an upconverter or downconverter. The device has low conversion loss and excellent 2LO to RF isolation eliminating the need for additional filtering. The CMD303 requires as low as 0 dBm LO drive and operates on a single positive supply voltage. The sub-harmonic design and low LO drive level allows for less stringent oscillator requirements.
Features
  • Integrated LO amplifier
  • High isolation
  • Sub-harmonic ×2 LO
  • Single positive supply voltage
  • HMC258 replacement
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD303
    RF Frequency Range Min:
    13000 MHz
    RF Frequency Range Max:
    21000 MHz
    Operating LO Frequency Range Min:
    6500 MHz
    Operating LO Frequency Range Max:
    10500 MHz
    LO Drive Max:
    13 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    3000 MHz
    IIP3:
    3 dBm
    Supply Voltage:
    3 V
    Isolation LO-RF:
    28 dB
    Isolation LO-IF:
    48 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD303 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD303 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices