Part Number:
CMD302C4
|
Type >>RF Switch:
Single Pole
|
Function:
SP4T
|
Frequency Range Min:
0 MHz
|
Frequency Range Max:
20000 MHz
|
Insertion Loss Min:
1.5 dB
|
Insertion Loss Max:
3.2 dB
|
Isolation Min:
22 dB
|
Isolation Max:
39 dB
|
Package:
QFN 4x4mm
|
Descriptions:
Low Insertion Loss
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |