|
Part Number:
CMD299K4
|
|
Export Status:
|
|
Type:
Amplifiers
|
|
Frequency Min:
18 GHz
|
|
Frequency Max:
40 GHz
|
|
P1dB:
7 dBm
|
|
Psat:
9 dBm
|
|
Gain:
16 dB
|
|
IP3:
18 dBm
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Quiescent Current \ Id:
33 mA
|
|
Noise Figure:
4 dB
|
|
Package:
4 X 4mm
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
10 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |