Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD299 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for 30 GHz and delivers greater than 17 dB of gain with a corresponding noise figure of 3.5 dB and output 1 dB compression point of +7 dBm. The CMD299 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD299 offers full passivation for increased reliability and moisture protection.
Features
  • Low noise performance
  • Wide bandwidth
  • All positive supply voltages
  • Low current consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD299
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    18 GHz
    Frequency Max:
    40 GHz
    P1dB:
    8 dBm
    Psat:
    9 dBm
    Gain:
    17 dB
    IP3:
    17 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    33 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    13 dB
    Return Loss Output:
    12 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD299 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD299 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    179
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $81.46
    25 - 99
    $55.24
    100 - 249
    $43.70
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices