Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD298C4 is a highly efficient GaAs MMIC low noise amplifier housed in a leadless 4x4 mm surface mount package. The CMD298C4 is ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for 21 GHz and delivers greater than 27 dB of gain with a corresponding noise figure of 1.4 dB and output 1 dB compression point of +8 dBm. The CMD298C4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • Ultra Low noise performance
  • High gain
  • All positive supply voltages
  • Low current consumption
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD298C4
    Type:
    Amplifiers
    Frequency Min:
    17 GHz
    Frequency Max:
    25 GHz
    P1dB:
    8 dBm
    Psat:
    11 dBm
    Gain:
    27 dB
    IP3:
    19 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    27 mA
    Noise Figure:
    1.4 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    10 dB
    Return Loss Output:
    20 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD298C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD298C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $87.87
    25 - 99
    $59.58
    100 - 249
    $47.14
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices