 
                | 
                                                        Part Number:
                                                     
                                                        CMD298
                                                     | 
| 
                                                        Type:
                                                     
                                                        Die Amplifiers
                                                     | 
| 
                                                        Frequency Min:
                                                     
                                                        17 GHz
                                                     | 
| 
                                                        Frequency Max:
                                                     
                                                        25 GHz
                                                     | 
| 
                                                        P1dB:
                                                     
                                                        8 dBm
                                                     | 
| 
                                                        Psat:
                                                     
                                                        11.5 dBm
                                                     | 
| 
                                                        Gain:
                                                     
                                                        27 dB
                                                     | 
| 
                                                        IP3:
                                                     
                                                        11.5 dBm
                                                     | 
| 
                                                        Supply Voltage \ Vd Min:
                                                     
                                                        3 V
                                                     | 
| 
                                                        Quiescent Current \ Id:
                                                     
                                                        27 mA
                                                     | 
| 
                                                        Noise Figure:
                                                     
                                                        1.4 dB
                                                     | 
| 
                                                        Package:
                                                     
                                                        DIE
                                                     | 
| 
                                                        Return Loss Input:
                                                     
                                                        19 dB
                                                     | 
| 
                                                        Return Loss Output:
                                                     
                                                        10 dB
                                                     | 
| 
                                                        Process:
                                                     
                                                        GaAs
                                                     | 
| Description | Units Per Format | Available | 
| Description | Units Per Format | Available |