Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD297P34 is an analog phase shifter housed in a leadless 3x4 mm plastic surface mount package which operates from 5 to 18 GHz. The phase shifter utilizes a single positive control voltage of 0V to +10V to control relative phase shift over a 530 degree range at 7 GHz and a 220 degree range at 12 GHz. The CMD297P34 has consistent insertion loss versus phase shift and the phase shift is monotonic with respect to control voltage. The phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • Wide bandwidth
  • Wide phase shift range
  • Single positive control voltage
  • Pb-free RoHs compliant 3x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD297P34
    Type 2:
    Analog
    Frequency Min:
    5 GHz
    Frequency Max:
    18 GHz
    No Content Available

    Technical Inquiry Request for CMD297P34 Phase Shifter

    Fields marked with * are required.
    Product Specifications For CMD297P34 Phase Shifter
    Design Information
    Contact Information


    Availability
    In Stock
    214
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $89.34
    25 - 99
    $60.58
    100 - 249
    $47.93
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices