Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD297 is an analog phase shifter die which operates from 5 to 18 GHz. The phase shifter utilizes a single positive control voltage of 0V to +10V to control relative phase shift over a 550 degree range at 7 GHz and a 240 degree range at 12 GHz. The CMD297 has consistent insertion loss versus phase shift and the phase shift is monotonic with respect to control voltage. The phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD297 offers full passivation for increased reliability and moisture protection.
Features
  • Wide bandwidth
  • Wide phase shift range
  • Single positive control voltage
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD297
    Descriptions:
    Analog
    Frequency Range Min:
    5 GHz
    Frequency Range Max:
    18 GHz
    No Content Available

    Technical Inquiry Request for CMD297 Phase shifter

    Fields marked with * are required.
    Product Specifications For CMD297 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    25
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices