|
Part Number:
CMD295C4
|
|
Type:
Amplifiers
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
20 GHz
|
|
P1dB:
16 dBm
|
|
Psat:
17 dBm
|
|
Gain:
27 dB
|
|
IP3:
29 dBm
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Quiescent Current \ Id:
145 mA
|
|
Noise Figure:
3 dB
|
|
Package:
4 X 4mm
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |