Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD295 is a wideband GaAs MMIC driver amplifier ideally suited for military, space and communications systems where small size and high linearity are needed. At 10 GHz the device delivers greater than 26 dB of gain with a corresponding output 1 dB compression point of +16 dBm and an output IP3 of 28.5 dBm. The CMD295 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD295 offers full passivation for increased reliability and moisture protection
Features
  • Wide bandwidth
  • High linearity
  • Low current consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD295
    Type:
    Die Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    20 GHz
    P1dB:
    16 dBm
    Psat:
    17 dBm
    Gain:
    26.5 dB
    IP3:
    28.5 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    135 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    15 dB
    Return Loss Output:
    25 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD295 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD295 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    196
    On Order
    100
    by 12/15/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $156.96
    25 - 99
    $106.43
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices