Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD293 is a wideband medium power GaAs MMIC driver amplifier ideally suited for military, space and communications systems where small size and high linearity are needed. At 30 GHz the device delivers 20 dB of gain with a corresponding output 1 dB compression point of +26 dBm and noise figure of 6 dB. The CMD293 integrates a temperature compensated RF power detection circuit that enables power detection at 0.7 V/W at 30 GHz. The device is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD293 offers full passivation for increased reliability and moisture protection.
Features
  • Wide bandwidth
  • High gain
  • High linearity
  • Integrated RF power detector
  • AMMC-6345 replacement
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD293
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    20 GHz
    Frequency Max:
    45 GHz
    P1dB:
    26 dBm
    Psat:
    26.5 dBm
    Gain:
    20 dB
    IP3:
    31.5 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    480 mA
    Noise Figure:
    6 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    25 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD293 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD293 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    50
    by 5/5/2026

    100
    by 6/10/2026

    50
    by 6/25/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $85.61
    25 - 99
    $68.48
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices