Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD292 is wideband GaAs MMIC distributed driver amplifier die which operates from DC to 30 GHz. The amplifier delivers 13 dB of gain with a corresponding output 1 dB compression point of +27 dBm and output IP3 of 33 dBm at 15 GHz. The CMD292 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD292 provides a unique positive gain slope, with over 2dB increase over the operating frequency range of DC to 30GHz.
Features
  • Ultra Wideband performance
  • High linearity
  • High output power
  • HMC994 replacement
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD292
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    30 GHz
    P1dB:
    27 dBm
    Psat:
    28.5 dBm
    Gain:
    13 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    250 mA
    Noise Figure:
    3 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    23 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD292 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD292 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    67
    On Order
    50
    by 4/13/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $309.50
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices