Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD291P4 is a wideband GaAs MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The broadband device operates from 16 to 24 GHz and is ideally suited for applications requiring high dynamic range. The CMD291P4 delivers 22 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 31.5 dBm at 20 GHz. The CMD291P4 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port.
Features
  • Wide bandwidth
  • High gain
  • High linearity
  • HMC498LC4 replacement
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD291P4
    Type:
    Amplifiers
    Frequency Min:
    16 GHz
    Frequency Max:
    24 GHz
    P1dB:
    25.5 dBm
    Psat:
    27 dBm
    Gain:
    23 dB
    IP3:
    31.5 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    250 mA
    Noise Figure:
    5 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    18 dB
    Return Loss Output:
    13 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD291P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD291P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    319
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $70.23
    25 - 99
    $56.18
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices