Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD291 is a wideband GaAs MMIC driver amplifier die which operates from 16 to 24 GHz. The broadband device is ideally suited for applications requiring high dynamic range. The CMD291 delivers 23 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 32 dBm at 20 GHz. The amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD291 offers full passivation for increased reliability and moisture protection.
Features
  • Wideband performance
  • High gain
  • High linearity
  • HMC498 replacement
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD291
    Type:
    Die Amplifiers
    Frequency Min:
    16 GHz
    Frequency Max:
    24 GHz
    P1dB:
    25.5 dBm
    Psat:
    26.5 dBm
    Gain:
    23 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    250 mA
    Noise Figure:
    5 dB
    Package:
    DIE
    Return Loss Input:
    19 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD291 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD291 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    198
    by 1/16/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $80.01
    25 - 99
    $64.00
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices