Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD290 is a wideband GaN MMIC distributed low noise amplifier die which operates from 2 to 26 GHz. The broadband device is ideally suited for applications requiring low noise figure performance and high input power survivability. The CMD290 delivers 12.5 dB of gain with a corresponding noise figure of 2.3 dB and an output 1 dB compression point of +19 dBm at 13 GHz. The CMD290 features an RF input survivability of 2 Watts. The amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD290 offers full passivation for increased reliability and moisture protection.
Features
  • Low noise figure
  • Ultra Wideband performance
  • High RF power survivability
  • Low current consumption
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD290
    Export Status:
    Type:
    MMIC Amplifiers
    Frequency Min:
    2 GHz
    Frequency Max:
    26 GHz
    P1dB:
    19 dBm
    Psat:
    22 dBm
    Gain:
    12.5 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Min:
    20 V
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    2.3 dB
    Package:
    DIE
    Return Loss Input:
    23 dB
    Return Loss Output:
    23 dB
    Process:
    GaN
    No Content Available

    Technical Inquiry Request for CMD290 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD290 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices