Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD285C3 is DC to 20 GHz GaAs MMIC absorptive Voltage Variable Attenuator (VVA) housed in a leadless surface mount package ideally suited for military, space and communications systems. The VVA uses two analog control voltages varied between -5V and 0V to control RF signal levels over a 35 dB dynamic range. The CMD285C3 has a low insertion loss of 3.2 dB at 10 GHz and is a 50 ohm matched design, eliminating the need for RF port matching.
Features
  • Wideband performance
  • Low insertion loss
  • Wide attenuation range
  • High linearity
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD285C3
    Type:
    Voltage Variable
    Frequency Min:
    0 MHz
    Frequency Max:
    20000 MHz
    Attn Range:
    33 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    3.2 dB
    Insertion Loss Max:
    4.3 dB
    IIP3:
    30 dBm
    Package:
    SMT
    Typ Input Power for 1 dB Loss:
    15 dBm
    No Content Available

    Technical Inquiry Request for CMD285C3 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD285C3 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    137
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $91.13
    25 - 99
    $61.79
    100 - 249
    $48.89
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices