Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD284P4 is a wideband GaAs MMIC distributed amplifier housed in a leadless 4x4 mm plastic surface mount package. The amplifier operates from DC to 22 GHz and delivers 17 dB of gain with a corresponding output 1 dB compression point of +19 dBm and noise figure of 2.5 dB at 10 GHz. The CMD284P4 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Ultra Wideband performance
  • Low noise figure
  • Low current consumption
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD284P4
    Type:
    Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    22 GHz
    P1dB:
    19 dBm
    Psat:
    20.5 dBm
    Gain:
    17 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    108 mA
    Noise Figure:
    2.5 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    25 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD284P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD284P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    43
    On Order
    250
    by 6/24/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $188.10
    25 - 99
    $127.55
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices