Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD282C3 is a negative controlled, wideband GaAs MMIC 2-bit digital attenuator housed in a leadless 3x3 mm surface mount package. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 4 dB and 8 dB, for a total attenuation of 12 dB. The CMD282C3 has a low insertion loss of 1.9 dB at 10 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD282C3 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Wideband performance
  • Low insertion loss
  • 12 dB attenuation range
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD282C3
    Type:
    GaAs MMIC
    Frequency Min:
    0 MHz
    Frequency Max:
    22000 MHz
    Bits:
    2
    Attn Range:
    12 dB
    Insertion Loss Min:
    1.5 dB
    Insertion Loss Max:
    3.1 dB
    IIP3:
    42 dBm
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for CMD282C3 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD282C3 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    74
    by 2/20/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $38.98
    25 - 99
    $26.43
    100 - 249
    $20.91
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices