Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD282 is negative controlled, wideband GaAs MMIC 2-bit digital attenuator die which operates from DC to 40 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 4 dB and 8 dB, for a total attenuation of 12 dB. The CMD282 has a low insertion loss of 1.5 dB at 18 GHz and the attenuation accuracy is typically 0.1 dB step error. The CMD282 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD282 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD282
    Type:
    Digital
    Frequency Min:
    0 MHz
    Frequency Max:
    40000 MHz
    Bits:
    2
    Attn Range:
    12 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    18 dB
    Insertion Loss Max:
    18 dB
    IIP3:
    42 dBm
    Package:
    DIE
    Typ Input Power for 1 dB Loss:
    23 dBm
    No Content Available

    Technical Inquiry Request for CMD282 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD282 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    2
    by 3/24/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $44.42
    25 - 99
    $30.12
    100 - 249
    $23.83
    250 - 499
    $22.50
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices