Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD281C3 is a negative controlled, wideband GaAs MMIC 2-bit digital attenuator housed in a leadless 3x3 mm surface mount package. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 2 dB and 4 dB, for a total attenuation of 6 dB. The CMD281C3 has a low insertion loss of 1.5 dB at 10 GHz and the attenuation accuracy is typically 0.1 dB step error. The CMD281C3 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Wideband performance
  • Low insertion loss
  • 6 dB attenuation range
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD281C3
    Type:
    Digital
    Frequency Min:
    0 MHz
    Frequency Max:
    22000 MHz
    Bits:
    2
    Attn Range:
    6 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    2.7 dB
    IIP3:
    42 dBm
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for CMD281C3 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD281C3 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    350
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices