Part Number:
CMD279C3
|
Type:
Digital
|
Frequency Min:
2000 MHz
|
Frequency Max:
18000 MHz
|
Bits:
5
|
Attn Range:
15.5 dB
|
Attenuation Step:
0.5 dB
|
Insertion Loss Min:
3.5 dB
|
Insertion Loss Max:
3.5 dB
|
IIP3:
42 dBm
|
Package:
QFN 3x3mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |