Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD279 is positive controlled, wideband GaAs MMIC 5-bit digital attenuator die which operates from 2 to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or +5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, and 8 dB, for a total attenuation of 15.5 dB. The CMD279 has a low insertion loss of 3.5 at 10 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD279 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD279 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD279
    Frequency Min:
    2000 MHz
    Frequency Max:
    30000 MHz
    Bits:
    5
    Attn Range:
    15.5 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    3 dB
    Insertion Loss Max:
    5 dB
    IIP3:
    42 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD279 Variable Attenuator

    Fields marked with * are required.
    Product Specifications For CMD279 Variable Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices