Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD278C4 is a broadband MMIC GaN low noise amplifier housed in a leadless 4x4 mm QFN package. The CMD278C4 is ideally suited for microwave radios and X-band applications where small size and high input power survivability are needed. The broadband device delivers 15 dB of gain with a corresponding output 1 dB compression point of +28 dBm and a noise figure of 1.8 dB. The CMD278C4 features an RF input power survivability of greater than 5 Watts.
Features
  • High gain
  • Low noise figure
  • High linearity
  • High RF power survivability
  • Pb-free RoHS compliant 4x4 QFN package
  • High IP3
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD278C4
    Type:
    Amplifiers
    Frequency Min:
    8 GHz
    Frequency Max:
    12 GHz
    P1dB:
    28 dBm
    Psat:
    30 dBm
    Gain:
    15 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    280 mA
    Noise Figure:
    1.8 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    -19 dB
    Return Loss Output:
    -15 dB
    Process:
    GaN
    No Content Available

    Technical Inquiry Request for CMD278C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD278C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices