|
Part Number:
CMD271
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
11 GHz
|
|
P1dB:
16.5 dBm
|
|
Gain:
20 dB
|
|
IP3:
27 dBm
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
66 mA
|
|
Noise Figure:
2 dB
|
|
Package:
DIE
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |