Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD251C3 is a general purpose double balanced mixer in a leadless surface mount package that can be used for up- and downconverting applications between 4 and 8.5 GHz. The CMD251C3 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD251C3 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD251C3
    RF Frequency Range Min:
    4000 MHz
    RF Frequency Range Max:
    8500 MHz
    Operating LO Frequency Range Min:
    4000 MHz
    Operating LO Frequency Range Max:
    8500 MHz
    LO Drive Max:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    2200 MHz
    IIP3:
    21 dBm
    Isolation LO-RF:
    45 dB
    Isolation LO-IF:
    36 dB
    Isolation RF-IF:
    25 dB
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for CMD251C3 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD251C3 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    172
    by 7/1/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $71.32
    25 - 99
    $48.36
    100 - 249
    $38.26
    250 - 499
    $36.12
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices