Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD245C4 is a wideband (C, X, Ku, K band) GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) housed in a leadless surface mount (SMT) package that is ideally suited for military, space, and communications systems. At 10 GHz the device delivers 18 dB of gain, a saturated output power of +21 dBm and a noise figure of 4.5 dB. Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD245C4 MMIC is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Low current consumption
  • Pb-free RoHS compliant 4x4 SMT package
  • Wide bandwidth
  • Low Phase Noise
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD245C4
    Type:
    Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    18 dBm
    Psat:
    22 dBm
    Gain:
    18 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    76 mA
    Package:
    4 X 4mm
    Return Loss Input:
    10 dB
    Return Loss Output:
    12 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD245C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD245C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    232
    by 6/19/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $181.02
    25 - 99
    $122.75
    100 - 249
    $97.12
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices