Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
CMD238
Type:
Die Amplifiers
Frequency Min:
2 GHz
Frequency Max:
20 GHz
P1dB:
26 dBm
Gain:
14 dB
Package:
DIE
Process:
GaAs
No Content Available

Technical Inquiry Request for CMD238 Amplifier

Fields marked with * are required.
Product Specifications For CMD238 Amplifier
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$180.88
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices