Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD236C4 is a broadband MMIC SP6T switch housed in a leadless 4x4 mm surface mount package. The CMD236C4 covers DC to 18 GHz and offers a low insertion loss of 2.5 dB and high isolation of 42 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD236C4 operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Features
  • Low loss broadband performance
  • High isolation
  • Non-Reflective design
  • Integrated 3:8 TTL decoder
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD236C4
    Type >>RF Switch:
    Single Pole
    Function:
    SP6T
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    2.5 dB
    Insertion Loss Max:
    3.5 dB
    Isolation Min:
    35 dB
    Isolation Max:
    47 dB
    Power Rating:
    16 dBm
    IIP3:
    34 dBm
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for CMD236C4 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD236C4 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    290
    On Order
    550
    by 11/7/2025

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $183.92
    25 - 99
    $124.72
    100 - 249
    $98.67
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices