Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD236
Type >>RF Switch:
Single Pole
Function:
SP6T
Impedance:
50 Ohms
Frequency Range Min:
0 MHz
Frequency Range Max:
18000 MHz
No Content Available

Technical Inquiry Request for CMD236 RF Switch

Fields marked with * are required.
Product Specifications For CMD236 RF Switch
Design Information
Contact Information


Availability
In Stock
95
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$211.51
25 - 99
$143.43
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices