|
Part Number:
CMD231C3
|
|
Type:
Amplifiers
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
13.5 dBm
|
|
Psat:
16.5 dBm
|
|
Gain:
14.5 dB
|
|
IP3:
23.5 dBm
|
|
Supply Voltage \ Vd Min:
8 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
4.5 dB
|
|
Package:
QFN 3x3mm
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
10 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |