Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD204C3 is a general purpose broadband RF / Microwave high isolation non-reflective MMIC SPST switch housed in a leadless 3x3 mm surface mount (SMT) package. Covering DC to 20 GHz, the CMD204C3 features a low insertion loss of 1.3 dB and high isolation of 48 dB at 10 GHz. The CMD204C3 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Features
  • Fast switching speed
  • High isolation
  • Low loss broadband performance
  • Non-Reflective design - RF1 and RF2
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD204C3
    Type >>RF Switch:
    Single Pole
    Function:
    SPST
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    1 dB
    Insertion Loss Max:
    2 dB
    Isolation Min:
    35 dB
    Isolation Max:
    50 dB
    Power Rating:
    25 dBm
    IIP3:
    38 dBm
    Package:
    QFN 3x3mm
    Descriptions:
    High Isolation
    No Content Available

    Technical Inquiry Request for CMD204C3 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD204C3 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    500
    by 3/5/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $93.13
    25 - 99
    $63.15
    100 - 249
    $49.96
    250 - 499
    $47.16
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices