Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD203C4 is a broadband RF / Microwave MMIC SP4T switch housed in a leadless 4x4 mm surface mount (SMT) package. The CMD203C4 covers DC to 20 GHz and offers a low insertion loss of 2.4 dB and high isolation of 39 dB at 10 GHz. The switch also includes an on-board binary decoder circuit which reduces the number of required logic control lines from four to two. The CMD203C4 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.
Features
  • High isolation
  • Integrated 2:4 TTL decoder
  • Low loss broadband performance
  • Non-Reflective design
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD203C4
    Type >>RF Switch:
    Single Pole
    Function:
    SP4T
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    3.6 dB
    Isolation Min:
    22 dB
    Isolation Max:
    44 dB
    Power Rating:
    21 dBm
    IIP3:
    30 dBm
    Package:
    QFN 4x4mm
    Descriptions:
    High Isolation
    No Content Available

    Technical Inquiry Request for CMD203C4 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD203C4 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    49
    On Order
    89
    by 6/25/2026

    100
    by 7/13/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $159.37
    25 - 99
    $108.07
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices