Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD196C3 is a general purpose broadband RF / Microwave high isolation non-reflective MMIC SPDT switch housed in a leadless 3x3 mm surface mount (SMT) package. Covering DC to 18 GHz, the CMD196C3 features a low insertion loss of 1.5 dB and high isolation of 46 dB at 8 GHz. The CMD196C3 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and requires no bias supply.
Features
  • Fast switching speed
  • High isolation
  • Low loss broadband performance
  • Non-Reflective design
  • Pb-free RoHS compliant 3x3 SMT package
  • Positive gain slope
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD196C3
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    0 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    1.5 dB
    Insertion Loss Max:
    2.2 dB
    Isolation Min:
    32 dB
    Isolation Max:
    41 dB
    Power Rating:
    23 dBm
    IIP3:
    38 dBm
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for CMD196C3 RF Switch

    Fields marked with * are required.
    Product Specifications For CMD196C3 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    238
    On Order
    10984
    by 4/23/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $78.14
    25 - 99
    $52.99
    100 - 249
    $41.92
    250 - 499
    $39.57
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices