Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD192C5 is a wideband GaAs MMIC distributed driver amplifier which operates from DC to 20 GHz and is housed in a leadless surface mount (SMT) package. The amplifier delivers greater than 19 dB of gain with a corresponding output 1 dB compression point of +25 dBm and noise figure of 1.9 dB at 10 GHz. The CMD192C5 LNA MMIC is a 50 ohm matched design which eliminates the need for RF port matching. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Features
  • High output power
  • Low noise figure
  • Pb-free RoHS compliant 5x5 mm SMT package
  • Positive gain slope
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD192C5
    Type:
    Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    24.5 dBm
    Psat:
    26 dBm
    Gain:
    19.5 dB
    IP3:
    31 dBm
    Supply Voltage \ Vd Min:
    8 V
    Quiescent Current \ Id:
    200 mA
    Noise Figure:
    1.9 dB
    Package:
    QFN 5x5mm
    Return Loss Input:
    23 dB
    Return Loss Output:
    13 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD192C5 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD192C5 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    238
    On Order
    2
    by 3/4/2026

    500
    by 4/24/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $332.68
    25 - 99
    $225.59
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices