Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
CMD181K3
Type:
Double Balanced
RF Frequency Range Min:
26000 MHz
RF Frequency Range Max:
44000 MHz
Operating LO Frequency Range Min:
26000 MHz
Operating LO Frequency Range Max:
44000 MHz
LO Drive Min:
13 dBm
LO Drive Max:
23 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
10000 MHz
IIP3:
17 dBm
Isolation LO-RF:
40 dB
Isolation LO-IF:
32 dB
Package:
SMT
No Content Available

Technical Inquiry Request for CMD181K3 RF Mixer

Fields marked with * are required.
Product Specifications For CMD181K3 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices