|
Part Number:
CMD173
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
20 GHz
|
|
P1dB:
18 dBm
|
|
Psat:
20 dBm
|
|
Gain:
15 dB
|
|
IP3:
28 dBm
|
|
Supply Voltage \ Vd Min:
8 V
|
|
Quiescent Current \ Id:
78 mA
|
|
Noise Figure:
2 dB
|
|
Package:
DIE
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
14 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |