Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD172 is a wideband, RF / Microwave GaAs MMIC absorptive Voltage-Variable Attenuator (VVA) die which operates from 18 to 40 GHz. The VVA uses a single DC control voltage of -3V to 0V to control RF signal levels over a 37 dB dynamic range. The CMD172 attenuator MMIC has an extremely low insertion loss of 1.6 dB and is a 50 ohm matched design which eliminates the need for RF port matching. The CMD172 also offers full passivation for increased reliability and moisture protection.
Features
  • Low insertion loss
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Wide attenuation range
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Phased Arrays
  • Part Number:
    CMD172
    Type:
    Voltage Variable
    Frequency Min:
    18000 MHz
    Frequency Max:
    40000 MHz
    Attn Range:
    37 dB
    Impedance:
    50 Ohms
    Insertion Loss Min:
    2 dB
    Insertion Loss Max:
    3.3 dB
    IIP3:
    24 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD172 RF Attenuator

    Fields marked with * are required.
    Product Specifications For CMD172 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    17
    by 3/23/2026

    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices