Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD169P4 is an RF / Microwave GaAs MMIC driver amplifier housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD169P4 is ideally suited for complex communications systems where small size and high linearity are critical design requirements. At 6 GHz the device delivers 19 dB of gain with a corresponding output 1 dB compression point of greater than +28 dBm. The CMD169P4 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD169P4 is also equipped with an
  • On-chip detector
  • for applications where power leveling is required.
    Features
    All
  • Positive bias
  • High output power
  • On-chip detector
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive bias
  • Typical Applications
  • C Band Radar
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Part Number:
    CMD169P4
    Type:
    Amplifiers
    Frequency Min:
    5 GHz
    Frequency Max:
    7 GHz
    P1dB:
    28.4 dBm
    Psat:
    29.4 dBm
    Gain:
    19 dB
    IP3:
    37 dBm
    Supply Voltage \ Vd Min:
    7 V
    Quiescent Current \ Id:
    375 mA
    Noise Figure:
    6.5 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    18 dB
    Return Loss Output:
    12 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD169P4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD169P4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    41
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices