Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD167 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. At 14 GHz the device delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.8 dB. The CMD167 LNA is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD167 offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Features
  • Low current consumption
  • Small die size
  • Ultra Low noise performance
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD167
    Type:
    RF Power MMIC
    Frequency Min:
    10 GHz
    Frequency Max:
    17 GHz
    P1dB:
    11 dBm
    Psat:
    13 dBm
    Gain:
    15 dB
    IP3:
    24 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    55 mA
    Noise Figure:
    2 dB
    Package:
    DIE
    Return Loss Input:
    20 dB
    Return Loss Output:
    25 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD167 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD167 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD167 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD307 Qorvo RF Amplifier, LNA, 8-16 GHz, 19.5 dB, 12 dBm, DIE