Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD166 is a wideband GaAs MMIC low noise amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 28 GHz the device delivers 9 dB of gain with a corresponding output 1 dB compression point of +16.5 dBm and noise figure of 4.25 dB. The CMD166 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD166 MMIC offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to more expensive hybrid devices.
Features
  • High linearity
  • Low noise performance
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD166
    Export Status:
    Frequency Min:
    20 GHz
    Frequency Max:
    40 GHz
    P1dB:
    17 dBm
    Psat:
    18 dBm
    Gain:
    9 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Min:
    4 V
    Quiescent Current \ Id:
    76 mA
    Noise Figure:
    4.5 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    16 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD166 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD166 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices