Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD163C4 is a high dynamic range GaAs MMIC low noise amplifier housed in a leadless 4x4 mm surface mount (SMT) package. The CMD163C4 is ideally suited for military, space and communications systems where small size and high linearity are needed. The device is optimized for 21 GHz and delivers greater than 23 dB of gain with a corresponding output 1 dB compression point of +18 dBm and a noise figure of 1.7 dB. The CMD163C4 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • All positive supply voltages
  • High linearity
  • Pb-free RoHS compliant 4x4 QFN package
  • Ultra Low noise performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD163C4
    Type:
    Amplifiers
    Frequency Min:
    17 GHz
    Frequency Max:
    27 GHz
    P1dB:
    18 dBm
    Psat:
    19 dBm
    Gain:
    23 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    4 V
    Quiescent Current \ Id:
    120 mA
    Noise Figure:
    1.7 dB
    Package:
    QFN 4x4mm
    Gain Flatness:
    2.5 ±dB
    Return Loss Input:
    10 dB
    Return Loss Output:
    12 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD163C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD163C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices