|
Part Number:
CMD162
|
|
Export Status:
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
26 GHz
|
|
Frequency Max:
34 GHz
|
|
P1dB:
7 dBm
|
|
Psat:
9 dBm
|
|
Gain:
22 dB
|
|
IP3:
14 dBm
|
|
Supply Voltage \ Vd Min:
2 V
|
|
Quiescent Current \ Id:
25 mA
|
|
Noise Figure:
1.7 dB
|
|
Package:
DIE
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
20 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |